필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Pedrotti
Normalised
Standard elements for injection and die casting molds
EP-1HSS High quality version punches
EP-1 HSS - High quality version punches
Pedrotti
...
EP-1HSS High quality version punches
EP-1 HSS - High quality version punches
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EP-1HSS- 3.5 x 71
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Ident number
IDNR
Type
TYP
D1 [mm]
D2 [mm]
K [mm]
L [mm]
Exstruder
ESECUZIONE
Material
MATERIALE
Hardness
DUREZZA
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
EP-1HSS
1
1.8
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
1.2
2.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
1.4
2.2
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
1.6
2.5
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
1.8
2.8
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
2
3.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
2.1
3.2
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
2.3
3.5
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
2.6
4.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
3
4.5
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
3.5
5.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
4
5.5
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
4.5
6.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
5
6.5
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
5.5
7.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
6
8.0
0.5
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
6.5
9.0
1.0
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
7.5
10.0
1.0
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
EP-1HSS
8.5
11.0
1.0
71
Grinded, lapped
HSS UNI HS 6-5-2
Stem HRC 64±2 / Head HRC 45±5
압축된 표현 표시(22 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Pedrotti
- EP-1 HSS
Shorttext
High quality version punches
최근 변경
29.09.2021 07:25:46
단위
키 워드
High quality
Normalised
Standard
elements
punches
sheet metal
version
Classifications
CNS
CNSERPBASE Object Properties